Socket wrench ST 27 Part no. 97417
€ 6,041.59 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97417
Typ
Socket wrench ST 27
Spanner size mm
27
I mm
60
C mm
16.0
D mm
35.5
PU/pc.
1
EAN / GTIN
4060892428579
customs tariff number
82055980

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Steel
  • Surface: tinned

Application

  • Special socket wrench, slotted.
  • For professional installation of glands in extremely restricted spaces. The guide slot also makes it suitable for glands with integral cables.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible