ADU core end sleeves - uninsulated

ADU core end sleeves - uninsulated

Technical Data

Details

Cable Structure

  • Socket: Copper

Properties

  • Non-insulated core end sleeves prevent stripped wires from fanning. The hopper-shaped socket enables them to be pushed easily onto the wires.

Notes

  • Assignment to cable cross section according to DIN 46228:
  • up to 50mm² to nominal size an DIN color code - over 50mm² no specification; Assignment to suitable size possible.

All articles ADU core end sleeves - uninsulated

Filter / Sorting

Item description
Part no.
Size mm² Length mm Unit pce. EAN / GTIN
core end sleeve ADU 0.5 mm² - 6mm 91368 0.5 6 1000 4060892414930 view
core end sleeve ADU 0.5 mm² - 10mm 91370 0.5 10 1000 4060892414947 view
core end sleeve ADU 0.75 mm² - 6mm 91371 0.75 6 1000 4060892414954 view
core end sleeve ADU 0.75 mm² - 8mm 91372 0.75 8 1000 4060892414961 view
core end sleeve ADU 1 mm² - 6mm 91373 1 6 1000 4060892414978 view
core end sleeve ADU 1 mm² - 10mm 91374 1 10 1000 4060892414985 view
core end sleeve ADU 1.5 mm² - 7mm 91375 1.5 7 1000 4060892414992 view
core end sleeve ADU 1.5 mm² - 10mm 91376 1.5 10 1000 4060892415005 view
core end sleeve ADU 2.5 mm² - 7mm 93096 2.5 7 1000 4060892415012 view
core end sleeve ADU 2.5 mm² - 10mm 93097 2.5 10 1000 4060892415029 view
core end sleeve ADU 4 mm² - 9mm 93099 4 9 1000 4060892415036 view
core end sleeve ADU 4 mm² - 12mm 94000 4 12 1000 4060892415043 view
core end sleeve ADU 6 mm² - 10mm 94001 6 10 250 4060892415050 view
core end sleeve ADU 6 mm² - 12mm 94002 6 12 250 4060892415067 view
core end sleeve ADU 6 mm² - 15mm 94003 6 15 250 4060892415074 view
core end sleeve ADU 10 mm² - 12mm 94004 10 12 250 4060892415081 view
core end sleeve ADU 10 mm² - 15mm 94005 10 15 250 4060892415098 view
core end sleeve ADU 10 mm² - 18mm 94006 10 18 250 4060892415104 view
core end sleeve ADU 16 mm² - 12mm 94007 16 12 250 4060892415111 view
core end sleeve ADU 16 mm² - 15mm 94008 16 15 250 4060892415128 view
core end sleeve ADU 16 mm² - 18mm 94009 16 18 250 4060892415135 view
core end sleeve ADU 25 mm² - 12mm 94010 25 12 100 4060892415142 view
core end sleeve ADU 25 mm² - 15mm 94011 25 15 100 4060892415159 view
core end sleeve ADU 25 mm² - 18mm 94012 25 18 100 4060892415166 view
core end sleeve ADU 25 mm² - 25mm 94013 25 25 100 4060892415173 view
core end sleeve ADU 25 mm² - 32mm 94014 25 32 100 4060892415180 view
core end sleeve ADU 35 mm² - 35mm 94015 35 18 100 4060892415197 view
core end sleeve ADU 35 mm² - 25mm 94016 35 25 100 4060892415203 view
core end sleeve ADU 35 mm² - 32mm 94018 35 32 100 4060892415210 view
core end sleeve ADU 50 mm² - 18mm 94019 50 18 100 4060892415227 view
core end sleeve ADU 50 mm² - 22mm 94020 50 22 100 4060892415234 view
core end sleeve ADU 70 mm² - 25mm 94021 70 25 100 4060892415241 view
core end sleeve ADU 70 mm² - 32mm 94022 70 32 100 4060892415258 view
core end sleeve ADU 95 mm² - 25mm 91030 95 25 50 4060892414916 view
core end sleeve ADU 95 mm² - 30mm 91031 95 32 50 4060892414923 view
core end sleeve ADU 120 mm² - 32mm 96841 120 32 50 4060892415265 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus