

ADI core end sleeves - insulated
Technical Data ADI core end sleeves - insulated
Temperature range: up to +105°C Temperature range temporary up to +120°C |
Details ADI core end sleeves - insulated
Cable Structure
- Socket: Copper
- Surface: tinned
- Insulating shroud: polypropylene
Properties
- Insulated core end sleeves prevent stripped wires from fanning.
- The hopper-shaped plastic collar enables them to be pushed easily onto the wires.
- To DIN, ZF, and Telemecanique colour code.
Notes
- Assignment to cable cross section according to DIN 46228:
- up to 50mm² to nominal size an DIN color code - over 50mm² no specification; Assignment to suitable size possible.
All articles ADI core end sleeves - insulated
Item description
Part no.
|
Size mm² | Colour | Colour code | Total length mm | ||
---|---|---|---|---|---|---|
core end sleeve ADI 0.14 mm² brown / normal 91850 | 0.14 | brown | Telemecanique | 10.4 |
|
view |
Article details
Part no.
91850
Item description
core end sleeve ADI 0.14 mm² brown / normal
Size mm²
0.14
Colour
brown
Colour code
Telemecanique
Total length mm
10.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413506
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.14 mm² brown / long 91851 | 0.14 | brown | Telemecanique | 12.4 |
|
view |
Article details
Part no.
91851
Item description
core end sleeve ADI 0.14 mm² brown / long
Size mm²
0.14
Colour
brown
Colour code
Telemecanique
Total length mm
12.4
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413513
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.25 mm² violet / normal 91852 | 0.25 | violet | Telemecanique | 10.4 |
|
view |
Article details
Part no.
91852
Item description
core end sleeve ADI 0.25 mm² violet / normal
Size mm²
0.25
Colour
violet
Colour code
Telemecanique
Total length mm
10.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413520
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.25 mm² lightblue / normal 91853 | 0.25 | lightblue | Z+F | 10.4 |
|
view |
Article details
Part no.
91853
Item description
core end sleeve ADI 0.25 mm² lightblue / normal
Size mm²
0.25
Colour
lightblue
Colour code
Z+F
Total length mm
10.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413537
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.25 mm² violet / long 91854 | 0.25 | violet | Telemecanique | 12.4 |
|
view |
Article details
Part no.
91854
Item description
core end sleeve ADI 0.25 mm² violet / long
Size mm²
0.25
Colour
violet
Colour code
Telemecanique
Total length mm
12.4
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413544
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.25 mm² lightblue / long 91855 | 0.25 | lightblue | Z+F | 12.4 |
|
view |
Article details
Part no.
91855
Item description
core end sleeve ADI 0.25 mm² lightblue / long
Size mm²
0.25
Colour
lightblue
Colour code
Z+F
Total length mm
12.4
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413551
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.34 mm² pink / normal 91856 | 0.34 | pink | Telemecanique | 10.4 |
|
view |
Article details
Part no.
91856
Item description
core end sleeve ADI 0.34 mm² pink / normal
Size mm²
0.34
Colour
pink
Colour code
Telemecanique
Total length mm
10.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413568
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.34 mm² tourquise / normal 91857 | 0.34 | tourquise | Z+F | 10.4 |
|
view |
Article details
Part no.
91857
Item description
core end sleeve ADI 0.34 mm² tourquise / normal
Size mm²
0.34
Colour
tourquise
Colour code
Z+F
Total length mm
10.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413575
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.34 mm² pink / long 91858 | 0.34 | pink | Telemecanique | 12.4 |
|
view |
Article details
Part no.
91858
Item description
core end sleeve ADI 0.34 mm² pink / long
Size mm²
0.34
Colour
pink
Colour code
Telemecanique
Total length mm
12.4
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413582
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.34 mm² tourquise / long 91859 | 0.34 | tourquise | Z+F | 12.4 |
|
view |
Article details
Part no.
91859
Item description
core end sleeve ADI 0.34 mm² tourquise / long
Size mm²
0.34
Colour
tourquise
Colour code
Z+F
Total length mm
12.4
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413599
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² white / kurz 91860 | 0.5 | white | DIN | 12 |
|
view |
Article details
Part no.
91860
Item description
core end sleeve ADI 0.5 mm² white / kurz
Size mm²
0.5
Colour
white
Colour code
DIN
Total length mm
12
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413605
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² orange / kurz 91861 | 0.5 | orange | Z+F | 12 |
|
view |
Article details
Part no.
91861
Item description
core end sleeve ADI 0.5 mm² orange / kurz
Size mm²
0.5
Colour
orange
Colour code
Z+F
Total length mm
12
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413612
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² white / semi-long 91862 | 0.5 | white | DIN | 16 |
|
view |
Article details
Part no.
91862
Item description
core end sleeve ADI 0.5 mm² white / semi-long
Size mm²
0.5
Colour
white
Colour code
DIN
Total length mm
16
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413629
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² orange / semi-long 91863 | 0.5 | orange | Z+F | 16 |
|
view |
Article details
Part no.
91863
Item description
core end sleeve ADI 0.5 mm² orange / semi-long
Size mm²
0.5
Colour
orange
Colour code
Z+F
Total length mm
16
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413636
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² white / normal 91350 | 0.5 | white | DIN | 14 |
|
view |
Article details
Part no.
91350
Item description
core end sleeve ADI 0.5 mm² white / normal
Size mm²
0.5
Colour
white
Colour code
DIN
Total length mm
14
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413278
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.5 mm² orange / normal 91383 | 0.5 | orange | Z+F | 14 |
|
view |
Article details
Part no.
91383
Item description
core end sleeve ADI 0.5 mm² orange / normal
Size mm²
0.5
Colour
orange
Colour code
Z+F
Total length mm
14
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413360
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² lightblue / kurz 91864 | 0.75 | lightblue | Telemecanique | 12.4 |
|
view |
Article details
Part no.
91864
Item description
core end sleeve ADI 0.75 mm² lightblue / kurz
Size mm²
0.75
Colour
lightblue
Colour code
Telemecanique
Total length mm
12.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413643
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² white / kurz 91865 | 0.75 | white | Z+F | 12.4 |
|
view |
Article details
Part no.
91865
Item description
core end sleeve ADI 0.75 mm² white / kurz
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
12.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413650
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² grey / kurz 94023 | 0.75 | grey | DIN | 12.4 |
|
view |
Article details
Part no.
94023
Item description
core end sleeve ADI 0.75 mm² grey / kurz
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
12.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892414169
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² lightblue / semi-long 91866 | 0.75 | lightblue | Telemecanique | 16.4 |
|
view |
Article details
Part no.
91866
Item description
core end sleeve ADI 0.75 mm² lightblue / semi-long
Size mm²
0.75
Colour
lightblue
Colour code
Telemecanique
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413667
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² white / semi-long 91867 | 0.75 | white | Z+F | 16.4 |
|
view |
Article details
Part no.
91867
Item description
core end sleeve ADI 0.75 mm² white / semi-long
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413674
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² grey / semi-long 91868 | 0.75 | grey | DIN | 16.4 |
|
view |
Article details
Part no.
91868
Item description
core end sleeve ADI 0.75 mm² grey / semi-long
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413681
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² lightblue / normal 91351 | 0.75 | lightblue | Telemecanique | 14.6 |
|
view |
Article details
Part no.
91351
Item description
core end sleeve ADI 0.75 mm² lightblue / normal
Size mm²
0.75
Colour
lightblue
Colour code
Telemecanique
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413285
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² white / normal 91384 | 0.75 | white | Z+F | 14.6 |
|
view |
Article details
Part no.
91384
Item description
core end sleeve ADI 0.75 mm² white / normal
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413377
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² grey / normal 93030 | 0.75 | grey | DIN | 14.6 |
|
view |
Article details
Part no.
93030
Item description
core end sleeve ADI 0.75 mm² grey / normal
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892414121
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² lightblue / long 91869 | 0.75 | lightblue | Telemecanique | 18.4 |
|
view |
Article details
Part no.
91869
Item description
core end sleeve ADI 0.75 mm² lightblue / long
Size mm²
0.75
Colour
lightblue
Colour code
Telemecanique
Total length mm
18.4
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413698
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² white / long 91870 | 0.75 | white | Z+F | 18.4 |
|
view |
Article details
Part no.
91870
Item description
core end sleeve ADI 0.75 mm² white / long
Size mm²
0.75
Colour
white
Colour code
Z+F
Total length mm
18.4
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413704
customs tariff number
85369010
|
||||||
core end sleeve ADI 0.75 mm² grey / long 91871 | 0.75 | grey | DIN | 18.4 |
|
view |
Article details
Part no.
91871
Item description
core end sleeve ADI 0.75 mm² grey / long
Size mm²
0.75
Colour
grey
Colour code
DIN
Total length mm
18.4
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413711
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² red / kurz 91872 | 1 | red | DIN | 12.4 |
|
view |
Article details
Part no.
91872
Item description
core end sleeve ADI 1 mm² red / kurz
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
12.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413728
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² yellow / kurz 91873 | 1 | yellow | Z+F | 12.4 |
|
view |
Article details
Part no.
91873
Item description
core end sleeve ADI 1 mm² yellow / kurz
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
12.4
Stick length mm
6
PU/pc.
500
EAN / GTIN
4060892413735
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² red / semi-long 91874 | 1 | red | DIN | 16.4 |
|
view |
Article details
Part no.
91874
Item description
core end sleeve ADI 1 mm² red / semi-long
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413742
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² yellow / semi-long 91875 | 1 | yellow | Z+F | 16.4 |
|
view |
Article details
Part no.
91875
Item description
core end sleeve ADI 1 mm² yellow / semi-long
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413759
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² red / normal 91352 | 1 | red | DIN | 14.6 |
|
view |
Article details
Part no.
91352
Item description
core end sleeve ADI 1 mm² red / normal
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413292
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² yellow / normal 91385 | 1 | yellow | Z+F | 14.6 |
|
view |
Article details
Part no.
91385
Item description
core end sleeve ADI 1 mm² yellow / normal
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413384
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² red / long 91876 | 1 | red | DIN | 18.4 |
|
view |
Article details
Part no.
91876
Item description
core end sleeve ADI 1 mm² red / long
Size mm²
1
Colour
red
Colour code
DIN
Total length mm
18.4
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413766
customs tariff number
85369010
|
||||||
core end sleeve ADI 1 mm² yellow / long 91877 | 1 | yellow | Z+F | 18.4 |
|
view |
Article details
Part no.
91877
Item description
core end sleeve ADI 1 mm² yellow / long
Size mm²
1
Colour
yellow
Colour code
Z+F
Total length mm
18.4
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413773
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² black / semi-long 91878 | 1.5 | black | DIN | 16.4 |
|
view |
Article details
Part no.
91878
Item description
core end sleeve ADI 1.5 mm² black / semi-long
Size mm²
1.5
Colour
black
Colour code
DIN
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413780
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² red / semi-long 91879 | 1.5 | red | Z+F | 16.4 |
|
view |
Article details
Part no.
91879
Item description
core end sleeve ADI 1.5 mm² red / semi-long
Size mm²
1.5
Colour
red
Colour code
Z+F
Total length mm
16.4
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413797
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² black / normal 91353 | 1.5 | black | DIN | 14.6 |
|
view |
Article details
Part no.
91353
Item description
core end sleeve ADI 1.5 mm² black / normal
Size mm²
1.5
Colour
black
Colour code
DIN
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413308
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² red / normal 91386 | 1.5 | red | Z+F | 14.6 |
|
view |
Article details
Part no.
91386
Item description
core end sleeve ADI 1.5 mm² red / normal
Size mm²
1.5
Colour
red
Colour code
Z+F
Total length mm
14.6
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413391
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² black / long 91880 | 1.5 | black | DIN | 24.4 |
|
view |
Article details
Part no.
91880
Item description
core end sleeve ADI 1.5 mm² black / long
Size mm²
1.5
Colour
black
Colour code
DIN
Total length mm
24.4
Stick length mm
18
PU/pc.
500
EAN / GTIN
4060892413803
customs tariff number
85369010
|
||||||
core end sleeve ADI 1.5 mm² red / long 91881 | 1.5 | red | Z+F | 24.4 |
|
view |
Article details
Part no.
91881
Item description
core end sleeve ADI 1.5 mm² red / long
Size mm²
1.5
Colour
red
Colour code
Z+F
Total length mm
24.4
Stick length mm
18
PU/pc.
500
EAN / GTIN
4060892413810
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² grey / semi-long 91882 | 2.5 | grey | Telemecanique | 19 |
|
view |
Article details
Part no.
91882
Item description
core end sleeve ADI 2.5 mm² grey / semi-long
Size mm²
2.5
Colour
grey
Colour code
Telemecanique
Total length mm
19
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413827
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² blue / semi-long 91883 | 2.5 | blue | DIN | 19 |
|
view |
Article details
Part no.
91883
Item description
core end sleeve ADI 2.5 mm² blue / semi-long
Size mm²
2.5
Colour
blue
Colour code
DIN
Total length mm
19
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413834
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² grey / normal 91354 | 2.5 | grey | Telemecanique | 15.2 |
|
view |
Article details
Part no.
91354
Item description
core end sleeve ADI 2.5 mm² grey / normal
Size mm²
2.5
Colour
grey
Colour code
Telemecanique
Total length mm
15.2
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413315
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² blue / normal 91387 | 2.5 | blue | DIN | 15.2 |
|
view |
Article details
Part no.
91387
Item description
core end sleeve ADI 2.5 mm² blue / normal
Size mm²
2.5
Colour
blue
Colour code
DIN
Total length mm
15.2
Stick length mm
8
PU/pc.
500
EAN / GTIN
4060892413407
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² grey / long 91884 | 2.5 | grey | Telemecanique | 25 |
|
view |
Article details
Part no.
91884
Item description
core end sleeve ADI 2.5 mm² grey / long
Size mm²
2.5
Colour
grey
Colour code
Telemecanique
Total length mm
25
Stick length mm
18
PU/pc.
500
EAN / GTIN
4060892413841
customs tariff number
85369010
|
||||||
core end sleeve ADI 2.5 mm² blue / long 91885 | 2.5 | blue | DIN | 25 |
|
view |
Article details
Part no.
91885
Item description
core end sleeve ADI 2.5 mm² blue / long
Size mm²
2.5
Colour
blue
Colour code
DIN
Total length mm
25
Stick length mm
18
PU/pc.
500
EAN / GTIN
4060892413858
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² orange / semi-long 91886 | 4 | orange | Telemecanique | 19.5 |
|
view |
Article details
Part no.
91886
Item description
core end sleeve ADI 4 mm² orange / semi-long
Size mm²
4
Colour
orange
Colour code
Telemecanique
Total length mm
19.5
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413865
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² grey / semi-long 91887 | 4 | grey | DIN | 19.5 |
|
view |
Article details
Part no.
91887
Item description
core end sleeve ADI 4 mm² grey / semi-long
Size mm²
4
Colour
grey
Colour code
DIN
Total length mm
19.5
Stick length mm
12
PU/pc.
500
EAN / GTIN
4060892413872
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² orange / normal 91355 | 4 | orange | Telemecanique | 16.5 |
|
view |
Article details
Part no.
91355
Item description
core end sleeve ADI 4 mm² orange / normal
Size mm²
4
Colour
orange
Colour code
Telemecanique
Total length mm
16.5
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413322
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² grey / normal 91388 | 4 | grey | DIN | 16.5 |
|
view |
Article details
Part no.
91388
Item description
core end sleeve ADI 4 mm² grey / normal
Size mm²
4
Colour
grey
Colour code
DIN
Total length mm
16.5
Stick length mm
10
PU/pc.
500
EAN / GTIN
4060892413414
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² orange / long 91888 | 4 | orange | Telemecanique | 25.5 |
|
view |
Article details
Part no.
91888
Item description
core end sleeve ADI 4 mm² orange / long
Size mm²
4
Colour
orange
Colour code
Telemecanique
Total length mm
25.5
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413889
customs tariff number
85369010
|
||||||
core end sleeve ADI 4 mm² grey / long 91889 | 4 | grey | DIN | 25.5 |
|
view |
Article details
Part no.
91889
Item description
core end sleeve ADI 4 mm² grey / long
Size mm²
4
Colour
grey
Colour code
DIN
Total length mm
25.5
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413896
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² green / normal 91356 | 6 | green | Telemecanique | 20 |
|
view |
Article details
Part no.
91356
Item description
core end sleeve ADI 6 mm² green / normal
Size mm²
6
Colour
green
Colour code
Telemecanique
Total length mm
20
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413339
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² black / normal 91389 | 6 | black | Z+F | 20 |
|
view |
Article details
Part no.
91389
Item description
core end sleeve ADI 6 mm² black / normal
Size mm²
6
Colour
black
Colour code
Z+F
Total length mm
20
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413421
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² yellow / normal 93031 | 6 | yellow | DIN | 20 |
|
view |
Article details
Part no.
93031
Item description
core end sleeve ADI 6 mm² yellow / normal
Size mm²
6
Colour
yellow
Colour code
DIN
Total length mm
20
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892414138
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² green / long 91890 | 6 | green | Telemecanique | 26 |
|
view |
Article details
Part no.
91890
Item description
core end sleeve ADI 6 mm² green / long
Size mm²
6
Colour
green
Colour code
Telemecanique
Total length mm
26
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413902
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² black / long 91891 | 6 | black | Z+F | 26 |
|
view |
Article details
Part no.
91891
Item description
core end sleeve ADI 6 mm² black / long
Size mm²
6
Colour
black
Colour code
Z+F
Total length mm
26
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413919
customs tariff number
85369010
|
||||||
core end sleeve ADI 6 mm² yellow / long 91892 | 6 | yellow | DIN | 26 |
|
view |
Article details
Part no.
91892
Item description
core end sleeve ADI 6 mm² yellow / long
Size mm²
6
Colour
yellow
Colour code
DIN
Total length mm
26
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413926
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² brown / normal 91357 | 10 | brown | Telemecanique | 21.5 |
|
view |
Article details
Part no.
91357
Item description
core end sleeve ADI 10 mm² brown / normal
Size mm²
10
Colour
brown
Colour code
Telemecanique
Total length mm
21.5
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413346
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² ivory / normal 91390 | 10 | ivory | Z+F | 21.5 |
|
view |
Article details
Part no.
91390
Item description
core end sleeve ADI 10 mm² ivory / normal
Size mm²
10
Colour
ivory
Colour code
Z+F
Total length mm
21.5
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413438
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² red / normal 93032 | 10 | red | DIN | 21.5 |
|
view |
Article details
Part no.
93032
Item description
core end sleeve ADI 10 mm² red / normal
Size mm²
10
Colour
red
Colour code
DIN
Total length mm
21.5
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892414145
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² brown / long 91893 | 10 | brown | Telemecanique | 27.5 |
|
view |
Article details
Part no.
91893
Item description
core end sleeve ADI 10 mm² brown / long
Size mm²
10
Colour
brown
Colour code
Telemecanique
Total length mm
27.5
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413933
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² ivory / long 91894 | 10 | ivory | Z+F | 27.5 |
|
view |
Article details
Part no.
91894
Item description
core end sleeve ADI 10 mm² ivory / long
Size mm²
10
Colour
ivory
Colour code
Z+F
Total length mm
27.5
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413940
customs tariff number
85369010
|
||||||
core end sleeve ADI 10 mm² red / long 94024 | 10 | red | DIN | 27.5 |
|
view |
Article details
Part no.
94024
Item description
core end sleeve ADI 10 mm² red / long
Size mm²
10
Colour
red
Colour code
DIN
Total length mm
27.5
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892414176
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² ivory / normal 91895 | 16 | ivory | Telemecanique | 22.2 |
|
view |
Article details
Part no.
91895
Item description
core end sleeve ADI 16 mm² ivory / normal
Size mm²
16
Colour
ivory
Colour code
Telemecanique
Total length mm
22.2
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413957
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² green / normal 91896 | 16 | green | Z+F | 22.2 |
|
view |
Article details
Part no.
91896
Item description
core end sleeve ADI 16 mm² green / normal
Size mm²
16
Colour
green
Colour code
Z+F
Total length mm
22.2
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413964
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² blue / normal 91897 | 16 | blue | DIN | 22.2 |
|
view |
Article details
Part no.
91897
Item description
core end sleeve ADI 16 mm² blue / normal
Size mm²
16
Colour
blue
Colour code
DIN
Total length mm
22.2
Stick length mm
12
PU/pc.
100
EAN / GTIN
4060892413971
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² ivory / long 91898 | 16 | ivory | Telemecanique | 28.2 |
|
view |
Article details
Part no.
91898
Item description
core end sleeve ADI 16 mm² ivory / long
Size mm²
16
Colour
ivory
Colour code
Telemecanique
Total length mm
28.2
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413988
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² green / long 91899 | 16 | green | Z+F | 28.2 |
|
view |
Article details
Part no.
91899
Item description
core end sleeve ADI 16 mm² green / long
Size mm²
16
Colour
green
Colour code
Z+F
Total length mm
28.2
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892413995
customs tariff number
85369010
|
||||||
core end sleeve ADI 16 mm² blue / long 91900 | 16 | blue | DIN | 28.2 |
|
view |
Article details
Part no.
91900
Item description
core end sleeve ADI 16 mm² blue / long
Size mm²
16
Colour
blue
Colour code
DIN
Total length mm
28.2
Stick length mm
18
PU/pc.
100
EAN / GTIN
4060892414008
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² black / normal 91359 | 25 | black | Telemecanique | 29 |
|
view |
Article details
Part no.
91359
Item description
core end sleeve ADI 25 mm² black / normal
Size mm²
25
Colour
black
Colour code
Telemecanique
Total length mm
29
Stick length mm
16
PU/pc.
50
EAN / GTIN
4060892413353
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² brown / normal 91392 | 25 | brown | Z+F | 29 |
|
view |
Article details
Part no.
91392
Item description
core end sleeve ADI 25 mm² brown / normal
Size mm²
25
Colour
brown
Colour code
Z+F
Total length mm
29
Stick length mm
16
PU/pc.
50
EAN / GTIN
4060892413445
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² yellow / normal 93034 | 25 | yellow | DIN | 29 |
|
view |
Article details
Part no.
93034
Item description
core end sleeve ADI 25 mm² yellow / normal
Size mm²
25
Colour
yellow
Colour code
DIN
Total length mm
29
Stick length mm
16
PU/pc.
50
EAN / GTIN
4060892414152
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² black / long 91901 | 25 | black | Telemecanique | 35 |
|
view |
Article details
Part no.
91901
Item description
core end sleeve ADI 25 mm² black / long
Size mm²
25
Colour
black
Colour code
Telemecanique
Total length mm
35
Stick length mm
22
PU/pc.
50
EAN / GTIN
4060892414015
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² brown / long 91902 | 25 | brown | Z+F | 35 |
|
view |
Article details
Part no.
91902
Item description
core end sleeve ADI 25 mm² brown / long
Size mm²
25
Colour
brown
Colour code
Z+F
Total length mm
35
Stick length mm
22
PU/pc.
50
EAN / GTIN
4060892414022
customs tariff number
85369010
|
||||||
core end sleeve ADI 25 mm² yellow / long 91903 | 25 | yellow | DIN | 35 |
|
view |
Article details
Part no.
91903
Item description
core end sleeve ADI 25 mm² yellow / long
Size mm²
25
Colour
yellow
Colour code
DIN
Total length mm
35
Stick length mm
22
PU/pc.
50
EAN / GTIN
4060892414039
customs tariff number
85369010
|
||||||
core end sleeve ADI 35 mm² red / normal 91393 | 35 | red | DIN | 30 |
|
view |
Article details
Part no.
91393
Item description
core end sleeve ADI 35 mm² red / normal
Size mm²
35
Colour
red
Colour code
DIN
Total length mm
30
Stick length mm
16
PU/pc.
50
EAN / GTIN
4060892413452
customs tariff number
85369010
|
||||||
core end sleeve ADI 35 mm² beige / normal 91394 | 35 | beige | Z+F | 30 |
|
view |
Article details
Part no.
91394
Item description
core end sleeve ADI 35 mm² beige / normal
Size mm²
35
Colour
beige
Colour code
Z+F
Total length mm
30
Stick length mm
16
PU/pc.
50
EAN / GTIN
4060892413469
customs tariff number
85369010
|
||||||
core end sleeve ADI 35 mm² red / long 91904 | 35 | red | DIN | 39 |
|
view |
Article details
Part no.
91904
Item description
core end sleeve ADI 35 mm² red / long
Size mm²
35
Colour
red
Colour code
DIN
Total length mm
39
Stick length mm
25
PU/pc.
50
EAN / GTIN
4060892414046
customs tariff number
85369010
|
||||||
core end sleeve ADI 35 mm² beige / long 91905 | 35 | beige | Z+F | 39 |
|
view |
Article details
Part no.
91905
Item description
core end sleeve ADI 35 mm² beige / long
Size mm²
35
Colour
beige
Colour code
Z+F
Total length mm
39
Stick length mm
25
PU/pc.
50
EAN / GTIN
4060892414053
customs tariff number
85369010
|
||||||
core end sleeve ADI 50 mm² blue / normal 91395 | 50 | blue | DIN | 36.4 |
|
view |
Article details
Part no.
91395
Item description
core end sleeve ADI 50 mm² blue / normal
Size mm²
50
Colour
blue
Colour code
DIN
Total length mm
36.4
Stick length mm
20
PU/pc.
50
EAN / GTIN
4060892413476
customs tariff number
85369010
|
||||||
core end sleeve ADI 50 mm² oliv / normal 91396 | 50 | olive | Z+F | 36.4 |
|
view |
Article details
Part no.
91396
Item description
core end sleeve ADI 50 mm² oliv / normal
Size mm²
50
Colour
olive
Colour code
Z+F
Total length mm
36.4
Stick length mm
20
PU/pc.
50
EAN / GTIN
4060892413483
customs tariff number
85369010
|
||||||
core end sleeve ADI 50 mm² blue / long 91906 | 50 | blue | DIN | 41 |
|
view |
Article details
Part no.
91906
Item description
core end sleeve ADI 50 mm² blue / long
Size mm²
50
Colour
blue
Colour code
DIN
Total length mm
41
Stick length mm
25
PU/pc.
50
EAN / GTIN
4060892414060
customs tariff number
85369010
|
||||||
core end sleeve ADI 50 mm² oliv / long 91907 | 50 | olive | Z+F | 41 |
|
view |
Article details
Part no.
91907
Item description
core end sleeve ADI 50 mm² oliv / long
Size mm²
50
Colour
olive
Colour code
Z+F
Total length mm
41
Stick length mm
25
PU/pc.
50
EAN / GTIN
4060892414077
customs tariff number
85369010
|
||||||
core end sleeve ADI 70 mm² yellow / normal 91908 | 70 | yellow | DIN | 37 |
|
view |
Article details
Part no.
91908
Item description
core end sleeve ADI 70 mm² yellow / normal
Size mm²
70
Colour
yellow
Colour code
DIN
Total length mm
37
Stick length mm
21
PU/pc.
25
EAN / GTIN
4060892414084
customs tariff number
85369010
|
||||||
core end sleeve ADI 70 mm² yellow / long 91397 | 70 | yellow | DIN | 43 |
|
view |
Article details
Part no.
91397
Item description
core end sleeve ADI 70 mm² yellow / long
Size mm²
70
Colour
yellow
Colour code
DIN
Total length mm
43
Stick length mm
27
PU/pc.
25
EAN / GTIN
4060892413490
customs tariff number
85369010
|
||||||
core end sleeve ADI 95 mm² red / normal 91909 | 95 | red | DIN | 44 |
|
view |
Article details
Part no.
91909
Item description
core end sleeve ADI 95 mm² red / normal
Size mm²
95
Colour
red
Colour code
DIN
Total length mm
44
Stick length mm
25
PU/pc.
25
EAN / GTIN
4060892414091
customs tariff number
85369010
|
||||||
core end sleeve ADI 120 mm² blue / normal 91910 | 120 | blue | DIN | 48 |
|
view |
Article details
Part no.
91910
Item description
core end sleeve ADI 120 mm² blue / normal
Size mm²
120
Colour
blue
Colour code
DIN
Total length mm
48
Stick length mm
27
PU/pc.
25
EAN / GTIN
4060892414107
customs tariff number
85369010
|
||||||
core end sleeve ADI 150 mm² yellow / normal 91911 | 150 | yellow | DIN | 58 |
|
view |
Article details
Part no.
91911
Item description
core end sleeve ADI 150 mm² yellow / normal
Size mm²
150
Colour
yellow
Colour code
DIN
Total length mm
58
Stick length mm
32
PU/pc.
25
EAN / GTIN
4060892414114
customs tariff number
85369010
|