ZE PG 48
Part no. 99058
Item Details ZE PG 48
- Part no.
- 99058
- Item description
- ZE PG 48
- Thread type
- Thread length mm
- 11.0
- Spanner size mm
- 64
- Height mm
- 16.3
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892375798
- Customs tariff number
- 74198090
Technical Data ZE PG 48
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZE PG 48
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction