![ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905877_TZ_1520x1160.jpg)
![ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905877_TZ_1520x1160.jpg)
ZE M50 x 1.5
Part no. 905883
Item Details ZE M50 x 1.5
- Part no.
- 905883
- Item description
- ZE M50 x 1.5
- Thread type
- metric
- Thread length mm
- 9.5
- Spanner size mm
- 52
- Height mm
- 16
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892375866
- Customs tariff number
- 74198090
Technical Data ZE M50 x 1.5
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZE M50 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction