PUR Single Core red 1 x 150 mm² Part no. 50879
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
50879
Item description
PUR Single Core red 1 x 150 mm²
Outer Ø mm (approx.)
22
Cu-weight kg/km
1440.0
Weight kg/km (approx.)
1.6
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892227226
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible