![OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
![OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
OF PG 11 grey
Part no. 90384
Item Details OF PG 11 grey
- Part no.
- 90384
- Item description
- OF PG 11 grey
- Thread type
- Colour
- grey (RAL 7035)
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892368295
- Customs tariff number
- 39269097
Technical Data OF PG 11 grey
PA folding profile | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 |
Details OF PG 11 grey
Cable Structure
-
- Material: Polyamide (PA)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For simple cable insertion. The profile can be re-opened at any time.