(N)HXH-FE 180/E 30 orange 4 x 25 rm mm² Part no. 52742
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
52742
Item description
(N)HXH-FE 180/E 30 orange 4 x 25 rm mm²
Outer Ø mm (approx.)
24.5
Cu-weight kg/km
960.0
Weight kg/km (approx.)
1650.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892273865
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible