![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
KVA M40 x 1.5 / PG 29 (insert: light yellow)
Part no. 96393
Item Details KVA M40 x 1.5 / PG 29 (insert: light yellow)
- Part no.
- 96393
- Item description
- KVA M40 x 1.5 / PG 29 (insert: light yellow)
- Thread type
- metric
- Insert coulour
- light yellow
- Cable Ø from / to mm
- 24.0 - 28.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892357640
- Customs tariff number
- 39269097
Technical Data KVA M40 x 1.5 / PG 29 (insert: light yellow)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M40 x 1.5 / PG 29 (insert: light yellow)
Cable Structure
-
- Material: Soft PVC
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.