Corrugated tubes conduit gland HSSV-SPF PG 29 grey

Corrugated tubes conduit gland HSSV-SPF PG 29 grey Part no. 94225
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
94225
Item description
Corrugated tubes conduit gland HSSV-SPF PG 29 grey
Thread type
PG
Size
PG 29
Colour
grey
Thread length mm
28.8
Spanner size mm
40
Suitable for nominal size
29.0
Suitable for nominal size
25
Suitable for nominal size
no
Suitable for nominal size
4060892385223
Suitable for nominal size
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Protection classification:
      • IP 66 with outer seal
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible