HELUTOP® HT-MFDE M40 x 1.5 (6 x 7.0 mm) Part no. 905789

Item Details

Part no.
905789
Item description
HELUTOP® HT-MFDE M40 x 1.5 (6 x 7.0 mm)
Thread type
metric
Insert coulour
black
Number holes x cable Ø mm
6 x 7.0
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892370526
Customs tariff number
40169300

Technical Data

NBR multiple sealing insert
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: Nitrile butadiene rubber (NBR)

Notes

      • Inserts for size M16x1,5 are suitable for cable glands M16x1,5 with clamping range 5-10mm.
      • Legend:
      • D - Outer diameter
      • d - Inner diameter
      • H - Height

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For populating the HELUTOP® HT gland bodies made by polyamide or by brass.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible