H05VV-F/SJT blue 2 x AWG 15
Part no. 31140
Item Details H05VV-F/SJT blue 2 x AWG 15
- Part no.
- 31140
- Item description
- H05VV-F/SJT blue 2 x AWG 15
- Outer Ø mm (approx.)
- 8.1
- Cu-weight kg/km
- 31.7
- Weight kg/km (approx.)
- 106.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892061578
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT blue 2 x AWG 15
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT blue 2 x AWG 15
Cable Structure
-
- Sheath colour: blue