![H05VV-F / 05VV-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29450_PF_1520x1160.jpg)
![H05VV-F / 05VV-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29450_PF_1520x1160.jpg)
H05VV-F violet 3 G 1 mm²
Part no. 30166
Item Details H05VV-F violet 3 G 1 mm²
- Part no.
- 30166
- Item description
- H05VV-F violet 3 G 1 mm²
- Outer Ø mm (approx.)
- 6.3 - 8.0
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 73.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892059797
- Customs tariff number
- 85444995
Technical Data H05VV-F violet 3 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |