Cables According to International Standards

Standards such as HAR, VDE, UL or CSA determine the use of cables and wires in the respective markets. Strict compliance with these specific standards is essential to get approved for industrial plant and machinery. In addition, cables and wires that comply with numerous standards contribute to global usability.

313 hits found
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
JZ-500 / OZ-500
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, unscreened
208 item(s) found
H07V-K / 07V-K
  • HAR certification
  • EAC certification
  • UKCA certification
561 item(s) found
H05V-K / 05V-K
  • HAR certification
  • EAC certification
  • UKCA certification
240 item(s) found
F-CY-JZ / F-CY-OZ / F-DY-OZ
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
255 item(s) found
TRONIC (LiYY)
  • EAC certification
  • Length marking in metres
  • UKCA certification
112 item(s) found
H07Z-K / 07Z-K
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
227 item(s) found
H07RN-F / 07RN-F
  • HAR certification
  • EAC certification
  • UKCA certification
101 item(s) found
JZ-602 / OZ-602
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
82 item(s) found
JZ-600 / OZ-600
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 0.6/1 kV, number coded, unscreened
198 item(s) found
JZ-HF / OZ-HF
  • EAC certification
  • IPA clean room certification
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
101 item(s) found
JZ-603 / OZ-603
  • UL certification
  • CSA certification
  • HAR certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
59 item(s) found
HELUTHERM® 145
  • EAC certification
  • DNV certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
235 item(s) found
PAAR-TRONIC-CY
  • EAC certification
  • Length marking in metres
  • UKCA certification
117 item(s) found
JZ-500 HMH / OZ-500 HMH
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
Steuer- und Anschlussleitung, 300/500 V, zifferncodiert, ungeschirmt
141 item(s) found
SiHF
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
101 item(s) found
JB-500 / OB-500
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, colour coded, unscreened
82 item(s) found
LiYv
  • EAC certification
  • UKCA certification
145 item(s) found
SiF
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
252 item(s) found
LifY
  • EAC certification
  • UKCA certification
169 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible