Anaconda Sealtite®HFX schwarz 33,1 mm
Part no. 94998
Item Details Anaconda Sealtite®HFX schwarz 33,1 mm
- Part no.
- 94998
- Item description
- Anaconda Sealtite®HFX schwarz 33,1 mm
- Trade size inch
- 1
- Inner-Ø ca. mm
- 26.5
- Outer-Ø ca. mm
- 33.1
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390364
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite®HFX schwarz 33,1 mm
Protection class | IP 67 |
Temperature range | -45°C up to +105°C temporary up to +125°C |
Details Anaconda Sealtite®HFX schwarz 33,1 mm
Cable Structure
- Galvanised steel
- Outer sheath material: Polyurethane
Properties
- UV-beständig
- halogenfrei
- Low toxicity in case of fire
- Flexible at low temperatures
- Very good UV-resistance and oil resistance
Notes
- Suitable connection glands: T&B straight, T&B angled, Anamet straight, Anamet angled
Tests
- EN standard approved tube for
- railways
- tunnels
- ships
- public buildings
Application
- Halogen-free, low smoke generation, UV-resistant, oil-resistant, weather-resistant. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite®HFX schwarz 33,1 mm
Accessories
Products that match this product