RADOX® GKW-LW 600V MM S black 4 x 2 x 0,5 mm² Part no. 34541
  • Halogen-free (LS0H)

Item Details

Part no.
34541
Item description
RADOX® GKW-LW 600V MM S black 4 x 2 x 0,5 mm²
OEM Part no.
12555605
Outer Ø mm (approx.)
8
Weight kg/km (approx.)
102.0
Cu-weight kg/km
46.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292378
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible