LFMGSSGO black 14 x 0,4 mm²
Part no. 59392
Item Details LFMGSSGO black 14 x 0,4 mm²
- Part no.
- 59392
- Item description
- LFMGSSGO black 14 x 0,4 mm²
- Outer Ø mm (approx.)
- 9.4 - 10.8
- Cu factor per km
- 146.0
- Weight kg/km (approx.)
- 212.0
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892281631
- Customs tariff number
- 85444995
Technical Data LFMGSSGO black 14 x 0,4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LFMGSSGO black 14 x 0,4 mm²
Cable Structure
-
- Sheath colour: black