

HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA / HELUCHAIN® SINGLE 602-HF-O PVC UL/CSA
- 600 V
Base price. Surcharges are added for metal, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA / HELUCHAIN® SINGLE 602-HF-O PVC UL/CSA
PVC sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10107, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | VDE AC U0/U 600/1000 V UL (AWM) AC 600 V |
Test voltage | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 3x Outer-Ø |
Details HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA / HELUCHAIN® SINGLE 602-HF-O PVC UL/CSA
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: Special-PVC acc. to UL-Std. 1581
-
- Core identification: see datasheet
-
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM5), UL-Std. 1581
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation, weathering effects
-
- largely resistant to: oil
-
- for outdoor use
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- Highly flexible drag chain single core cable for use in dry and damp rooms as well as outdoors; for applications involving free movement, no tensile stress and no forced movement guidance. Suitable for frequent lifting and bending stresses in machine and tool construction and on permanently moving machine parts.
Items HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA / HELUCHAIN® SINGLE 602-HF-O PVC UL/CSA
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu factor per km | Weight kg/km (approx.) |
---|
Downloads HELUCHAIN® SINGLE 602-HF-J PVC UL/CSA / HELUCHAIN® SINGLE 602-HF-O PVC UL/CSA
Accessories
Products that match this product