

HELUCHAIN® JZ-602-HF PVC UL/CSA / HELUCHAIN® OZ-602-HF PVC UL/CSA
- UV resistant
Base price. Surcharges are added for metal, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUCHAIN® JZ-602-HF PVC UL/CSA / HELUCHAIN® OZ-602-HF PVC UL/CSA
PVC drag chain cable acc. to UL-Std. 758 (AWM) Style 21179, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 1000 V |
Test voltage core/core | 3000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details HELUCHAIN® JZ-602-HF PVC UL/CSA / HELUCHAIN® OZ-602-HF PVC UL/CSA
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PP
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer
-
- Outer sheath: Special-PVC acc. to UL-Std. 758 (AWM) Style 21179, CSA-Std. C22.2 No. 210
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation, weathering effects
-
- largely resistant to: acids, alkalis,
- at room temperature
-
- low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- For installation in dry, damp and wet rooms as well as outdoors; for applications involving free movement, no tensile stress and no forced movement guidance. Suitable for frequent lifting and bending stresses in machine and tool construction and on permanently moving machine parts.
Items HELUCHAIN® JZ-602-HF PVC UL/CSA / HELUCHAIN® OZ-602-HF PVC UL/CSA
Item description
Part no.
|
AWG (approx.) | Outer Ø mm (approx.) | Cu factor per km | Weight kg/km (approx.) |
---|
Downloads HELUCHAIN® JZ-602-HF PVC UL/CSA / HELUCHAIN® OZ-602-HF PVC UL/CSA
Accessories
Products that match this product