VSK-PA PG 13.5 grey (RAL 7035)
Part no. 96181
Item Details VSK-PA PG 13.5 grey (RAL 7035)
- Part no.
- 96181
- Item description
- VSK-PA PG 13.5 grey (RAL 7035)
- Thread type
- PG
- Size
- PG 13.5
- Colour
- grey (RAL 7035)
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892374739
- Customs tariff number
- 39269097
Technical Data VSK-PA PG 13.5 grey (RAL 7035)
PA screwed plug | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details VSK-PA PG 13.5 grey (RAL 7035)
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads VSK-PA PG 13.5 grey (RAL 7035)
Accessories
Products that match this product