Stainless steel screwed plug VS-O M12 x 1.5
Part no. 905946
Item Details Stainless steel screwed plug VS-O M12 x 1.5
- Part no.
- 905946
- Item description
- Stainless steel screwed plug VS-O M12 x 1.5
- Outer Ø mm (approx.)
- 14
- Thread type
- metric
- Size
- M12 x 1.5
- Thread length mm
- 5.0
- Height mm
- 7.5
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892378133
- Customs tariff number
- 73269098
Technical Data Stainless steel screwed plug VS-O M12 x 1.5
Stainless steel screwed plug | |
Temperature range | -15°C to +200°C |
Protection class | IP 68 |
Details Stainless steel screwed plug VS-O M12 x 1.5
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
-
- O-ring: Fluoro rubber (FPM)
-
- with an O-ring made by FPM
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Stainless steel screwed plug VS-O M12 x 1.5
Accessories
Products that match this product