Steel lug lock cable tie TYH 26M
Part no. 97249
Item Details Steel lug lock cable tie TYH 26M
- Part no.
- 97249
- Item description
- Steel lug lock cable tie TYH 26M
- Type
- TYH 26M
- Colour
- transparent
- Length mm
- 284.0
- Capacity N
- 130
- Bundle Ø mm
- 76
- Width mm
- 3.6
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400780
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TYH 26M
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details Steel lug lock cable tie TYH 26M
Cable Structure
-
- Material: Polyamide (PA) 6.6, heat-stabilised
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.