Steel lug lock cable tie TY-RAP®-RW-FR TY28MFR-RW

Steel lug lock cable tie TY-RAP®-RW-FR TY28MFR-RW Part no. 11007573
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
11007573
Item description
Steel lug lock cable tie TY-RAP®-RW-FR TY28MFR-RW
Type
TY28MFR-RW
Colour
white
Length mm
360.0
Bundle Ø min.-max. mm
3 - 102
Capacity N
220
Width mm
4.8
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892401077
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -20°C to +65°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • silicone-free

Application

      • Smooth, notchless cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel and rounded edges. This technology enables the cable tie to offer excellent binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is resistant to vibrations and external influences.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible