TOPSERV® 650 VFD orange 4 G 10 AWG + 2 x 2 x 16 AWG
Part no. 710020
Item Details TOPSERV® 650 VFD orange 4 G 10 AWG + 2 x 2 x 16 AWG
- Part no.
- 710020
- Item description
- TOPSERV® 650 VFD orange 4 G 10 AWG + 2 x 2 x 16 AWG
- Sheath colour
- orange
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892544125
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD orange 4 G 10 AWG + 2 x 2 x 16 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD orange 4 G 10 AWG + 2 x 2 x 16 AWG
Cable Structure
-
- Sheath colour: orange