TOPSERV® 650 VFD orange 4 G 12 AWG + 2 x 18 AWG Part no. 59849
  • UL certification
  • CSA certification

Item Details

Part no.
59849
Item description
TOPSERV® 650 VFD orange 4 G 12 AWG + 2 x 18 AWG
Sheath colour
orange
Outer Ø mm (approx.)
15.3
Cu factor per km
197.0
Weight kg/km (approx.)
435.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892147302
Customs tariff number
85444995

Technical Data

Motor and servo cable

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible