TOPSERV® 650 VFD black 4 G 12 AWG + 2 x 14 AWG
Part no. 59841
Item Details TOPSERV® 650 VFD black 4 G 12 AWG + 2 x 14 AWG
- Part no.
- 59841
- Item description
- TOPSERV® 650 VFD black 4 G 12 AWG + 2 x 14 AWG
- Sheath colour
- black
- Outer Ø mm (approx.)
- 15.7
- Cu factor per km
- 224.0
- Weight kg/km (approx.)
- 466.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147227
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD black 4 G 12 AWG + 2 x 14 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD black 4 G 12 AWG + 2 x 14 AWG
Cable Structure
-
- Sheath colour: black