Cable ties with plastic lug T-WS 25/100 BK
Part no. 905525
Item Details Cable ties with plastic lug T-WS 25/100 BK
- Part no.
- 905525
- Item description
- Cable ties with plastic lug T-WS 25/100 BK
- Type
- T-WS 25/100 BK
- Colour
- black
- Length mm
- 100.0
- Capacity N
- 80
- Bundle Ø mm
- 22
- Width mm
- 2.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401435
- Customs tariff number
- 39269097
Technical Data Cable ties with plastic lug T-WS 25/100 BK
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Cable ties with plastic lug T-WS 25/100 BK
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- weather-resistant
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- for directionality and mounting
-
- Outdoor area