Silicone insulating tube SI 10
Part no. 94744
Item Details Silicone insulating tube SI 10
- Part no.
- 94744
- Item description
- Silicone insulating tube SI 10
- Colour
- natural
- Wall thickness mm
- 0.7
- Inner Ø mm
- 10.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892394348
- Customs tariff number
- 39173200
Technical Data Silicone insulating tube SI 10
Silicone insulating tube acc. to DIN 40628 | |
Temperature range | -60°C to +200°C |
Details Silicone insulating tube SI 10
Cable Structure
-
- Material: Silicone
Properties
-
- softener free
-
- heavy metal free
-
- physiologically and toxicologically harmless
-
- with good chemical resistance
-
- weather-resistant
-
- ozone-resistant
-
- UV resistant
Notes
-
- weichmacherfrei, schwermetallfrei, physiologisch und toxikologisch unbedenklich mit guter chemischer Beständigkeit
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for insulating
-
- bundling wires and lines