PA cable gland STK-PA WISR PG 48 Part no. 904239
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
904239
Item description
PA cable gland STK-PA WISR PG 48
Thread type
PG
Size
PG 48
Colour
grey (RAL 7035)
Cable Ø from / to mm
35.0 - 46.0
Thread length mm
14.0
Spanner size mm
65 / 60
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892368998
Customs tariff number
85389099

Technical Data

PA cable gland acc. to DIN 46320
Temperature range -20°C to +80°C
Protection class IP 54

Details

Cable Structure

      • Material: Polyamide (PA)
      • Seal: Natural rubber (NR)
      • with incision sealing ring

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • large clamping areas

Notes

      • Protection classification IP 65 with an additional O-ring on the external thread.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible