ST-C Terminal connector HAJ transparent

ST-C Terminal connector HAJ transparent Part no. 91398
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
91398
Item description
ST-C Terminal connector HAJ transparent
Type
HAJ
Colour
transparent
cross-section from / to mm²
0.50 - 1.50
Design
Terminal connector
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892416118
Customs tariff number
85369010

Technical Data

Insulated solderless terminals
Temperature range -60°C to +125°C

Details

Cable Structure

      • Sleeve: copper
      • Surface: tinned
      • Insulation: Polyamide (PA)
      • partially insulated

Properties

      • Insulated with high dielectric strength

Application

      • Simple cable inlet through Easy-Entry (expanded sleeve)

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible