Spiral wound metallic tube SPR-AS 45 (25 m)
Part no. 97030
Item Details Spiral wound metallic tube SPR-AS 45 (25 m)
- Part no.
- 97030
- Item description
- Spiral wound metallic tube SPR-AS 45 (25 m)
- Outer Ø mm (approx.)
- 45
- Weight kg (approx.)
- 0.62
- Inner Ø mm
- 40.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381263
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube SPR-AS 45 (25 m)
Spiral wound metallic tube | |
Temperature range | -50°C to +250°C short term up to +220°C |
Protection class | IP 40 |
Details Spiral wound metallic tube SPR-AS 45 (25 m)
Cable Structure
-
- Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
-
- with latched profile
Properties
-
- high tensile and transverse pressure load rating
-
- high flexible
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads Spiral wound metallic tube SPR-AS 45 (25 m)
Accessories
Products that match this product