Splice-Box 19" complete telescope 12 E2000 Single-Mode E9/125
Part no. 82875
Item Details Splice-Box 19" complete telescope 12 E2000 Single-Mode E9/125
- Part no.
- 82875
- Item description
- Splice-Box 19" complete telescope 12 E2000 Single-Mode E9/125
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892322129
- Customs tariff number
- 85367000
Technical Data Splice-Box 19" complete telescope 12 E2000 Single-Mode E9/125
All technical data can be found in the data sheet in the Downloads section |