Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
Part no. 90865
Item Details Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
- Part no.
- 90865
- Item description
- Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
- Brass surcharge
- yes
- Thread type
- metric
- Size inside
- M40 x 1.50
- Size outside
- M50 x 1.50
- Thread length mm
- 10.0
- Spanner size mm
- 54
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892377471
- Customs tariff number
- 74122000
Technical Data Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
Downloads Nickel plated hexagonal brass reducer RE M50 x 1.50 / M40 x 1.50
Accessories
Products that match this product