Nickel plated hexagonal brass reducer RE PG 21 / PG 13.5

Nickel plated hexagonal brass reducer RE PG 21 / PG 13.5 Part no. 904398
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
904398
Item description
Nickel plated hexagonal brass reducer RE PG 21 / PG 13.5
Brass surcharge
yes
Thread type
PG
Size inside
PG 13.5
Size outside
PG 21
Thread length mm
7.0
Spanner size mm
30
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892377709
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass reducer
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible