RE-2Y(St)Yv BLUE 1 x 2 x 0.5 mm² Part no. 20235
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • Computer cable
  • reinforced outer sheath
  • with drain wire
  • Suitable for outdoor use (for fixed installations)
  • with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas

Item Details

Part no.
20235
Item description
RE-2Y(St)Yv BLUE 1 x 2 x 0.5 mm²
Sheath colour
blue (RAL 5015)
AWG (approx.)
20
Outer Ø mm (approx.)
7.3
Cu factor per km
15.0
Weight kg/km (approx.)
74.0
Copper base in EUR / 100 kg
100
CPR class
Eca
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892100956
Customs tariff number
85444995

Technical Data

Computer cable in alignment with DIN VDE 0819-7 / DIN EN 50288-7
Temperature range flexible -5°C to +50°C
fixed -40°C to +70°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 2000 V
Test voltage core/screen 1000 V
Conductor resistance at 20°C 0.5 mm²: max. 39.2 Ohm/km
0.75 mm²: max. 24.6 Ohm/km
1.3 mm²: max. 14.2 Ohm/km
Crosstalk attenuation at 60 kHz, 0.88 dB
(approx. value)
Inductance approx. 0.75 mH/km
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, stranded
      • Wire structure:
      • 0.5 mm²: 7 x 0.3 mm
      • 0.75 mm²: 7 x 0.37 mm
      • 1.3 mm²: 7 x 0.49 mm
      • Core insulation: PE
      • Core identification: colour coded, pairs:
      • a-core = black; b-core = white
      • with consecutive numbering 1/1, 2/2, etc.,
      • triads: a-core = black; b-core = white; c-core = red
      • Cores stranded in pairs / triads with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
      • for multiple pair design: communication core, nominal cross-section: 0.5 mm², Core insulation: PE, Core identification: orange
      • Foil wrapping
      • Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
      • Screen: plastic-coated aluminium foil (St), approx. overlap 25%
      • Outer sheath: PVC, reinforced (v)
      • Sheath colour: see datasheet
      • Length marking: in metres

Properties

      • for outdoor use
      • direct burial
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • low attenuation and operating capacities allow long transmission distances and short pulse transition times

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • copper weight including communication core and stranded copper drain wire
      • with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2

Application

      • Computer cables are used in data processing and process control. When permanently installed, suitable for use in dry and damp rooms, outdoors and underground.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible