PVC insulating tube IB 18mm Part no. 97281
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
97281
Item description
PVC insulating tube IB 18mm
Colour
black
Wall thickness mm
1.0
Inner Ø mm
18.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892392375
Customs tariff number
39173200

Technical Data

PVC insulating tube acc. to DIN 40621
Temperature range -20°C to +85°C
short term up to +90°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • self-extinguishing
      • weather-resistant
      • lead-free

Tests

      • Entflammbarkeit nach UL 94: V0

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for retrospective insulating
      • bundling wires and lines

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible