Protection tube S 10.0 (50) Part no. 91219
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
91219
Item description
Protection tube S 10.0 (50)
Outer Ø mm (approx.)
10
Colour
grey
Inner Ø mm
7.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892378539
Customs tariff number
39173200

Technical Data

Protection tube
Temperature range -25°C to +90°C
short term up to +100°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Properties

      • silicone-free
      • cadmium-free
      • largely resistant to: oil, acids
      • extremely flexible, expandable and compressible

Notes

      • Suitable connection glands: USK, LK-I, MTG-US and MTG-LI

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Cable protection tube type S with integrated spring steel wire.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible