NEOPREN black 10 G 1,5 mm²
Part no. 25028
Item Details NEOPREN black 10 G 1,5 mm²
- Part no.
- 25028
- Item description
- NEOPREN black 10 G 1,5 mm²
- Outer Ø mm (approx.)
- 16.1
- Cu factor per km
- 144.0
- Weight kg/km (approx.)
- 360.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167690
- Customs tariff number
- 85444995
Technical Data NEOPREN black 10 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |