Metal-tube gland LI M10 x 1.0 (10 pcs.)

Metal-tube gland LI M10 x 1.0 (10 pcs.) Part no. 93610
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
93610
Item description
Metal-tube gland LI M10 x 1.0 (10 pcs.)
Brass surcharge
yes
Thread type
metric
Size
M10 x 1.0
Thread length mm
10.0
Suitable for tube outer Ø mm
10.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892389030
Customs tariff number
74122000

Technical Data

Metal-tube gland
Temperature range -40°C to +250°C
Protection class IP 40

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: Brass bare
      • Retaining ring: spring steel

Application

      • Tube gland for protection tubes type:
      • PT-S, S-PU
      • SWM-M
      • SPR-AS
      • SPR-EDU-AS
      • SPR-PVC-AS.
      • The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible