MEGAFLEX® 600-C black 25 G 1,5 mm²
Part no. 15264
Item Details MEGAFLEX® 600-C black 25 G 1,5 mm²
- Part no.
- 15264
- Item description
- MEGAFLEX® 600-C black 25 G 1,5 mm²
- Outer Ø mm (approx.)
- 24.7
- Cu factor per km
- 526.0
- Weight kg/km (approx.)
- 702.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057625
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 600-C black 25 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |