Straight-galvanised steel conduit gland LT-CNP 1 1/4 for 1 1/4

Straight-galvanised steel conduit gland LT-CNP 1 1/4 for 1 1/4 Part no. 904911
  • EAC certification
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification

Item Details

Part no.
904911
Item description
Straight-galvanised steel conduit gland LT-CNP 1 1/4 for 1 1/4
Thread type
NPT
Size
NPT 1 1/4"
Thread length mm
18.0
Spanner size mm
56
Suitable for tube outer Ø mm
46.0
Suitable for tube ND
1 1/4
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892386626
Customs tariff number
74198090

Technical Data

Straight-galvanised steel conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: steel galvanized

Notes

      • The ferrule and insert are from PA 6

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For Anaconda Sealtite® CNP.
      • LIQUIDTIGHT gland made of galvanised steel for plastic-coated metallic protection tubes CNP.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible