Pliers K25
Part no. 905561
Item Details Pliers K25
- Part no.
- 905561
- Item description
- Pliers K25
- Type
- K25
- Length mm
- 325.0
- Weight kg (approx.)
- 0.60
- cross-section from / to mm²
- 0.50 - 16.00
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892429798
- Customs tariff number
- 82032000
Technical Data Pliers K25
Pliers |
Details Pliers K25
Cable Structure
-
- Kerbpressung
-
- Federunterstützte Werkzeugöffnung
-
- Für Nickel-Rohrkabelschuhe
-
- Länge 325 mm
-
- Gewicht 600 g
Application
-
- indent crimping
-
- spring-supported tool opening
-
- for nickel tubular cable lugs to 6mm²