Clamping ring HTP-CR M20 x 1.5 Part no. 905555
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification

Item Details

Part no.
905555
Item description
Clamping ring HTP-CR M20 x 1.5
Thread type
metric
Size
M20 x 1.5
trade size mm
16.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892387456
Customs tariff number
74152100

Technical Data

Clamping ring
Temperature range -45°C to +105°C

Details

Cable Structure

      • Material: Brass nickel plated

Notes

      • In conjunction with the tube connectors LT: Protection classification IP 54

Application

      • Clamping rings for braided sleeve HTP.
      • To assemble the tube connectors LT to the high temperature protection tube HTP.
      • The plastic clamp ring is replaced by the brass clamp ring.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible