Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) black

Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) black Part no. 920433
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
920433
Item description
Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) black
Thread type
metric
Size
M16 x 1.5
Colour
black
Thread length mm
8.0
Suitable for nominal size
12.0
Suitable for nominal size
50
Suitable for nominal size
no
Suitable for nominal size
4060892386459
Suitable for nominal size
39174000

Technical Data

Quick-insert corrugated tubes conduit gland - elbow 90°
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Interior seal made of TPE.
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible