Corrugated tubes conduit gland HSSV elbow 90° metal M12 x 1.5 NW 10 grey

Corrugated tubes conduit gland HSSV elbow 90° metal M12 x 1.5 NW 10 grey Part no. 920247
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
920247
Item description
Corrugated tubes conduit gland HSSV elbow 90° metal M12 x 1.5 NW 10 grey
Thread type
metric
Size
M12 x 1.5
Colour
grey
Thread length mm
10.0
Suitable for nominal size
10.0
Suitable for nominal size
50
Suitable for nominal size
no
Suitable for nominal size
4060892385568
Suitable for nominal size
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • UR-tested
      • Protection classification:
      • IP 66 with outer seal
      • Threaded connection: metric to EN 60423
      • Each unit includes 1 safety opener.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands with metallic male thread for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible