HELUSOUND® DMX + POWER black 1 x 2 x 0,25 + 3 G 1,5 mm²
Part no. 400151
Item Details HELUSOUND® DMX + POWER black 1 x 2 x 0,25 + 3 G 1,5 mm²
- Part no.
- 400151
- Item description
- HELUSOUND® DMX + POWER black 1 x 2 x 0,25 + 3 G 1,5 mm²
- Outer Ø mm (approx.)
- 13.2
- Cu factor per km
- 60.5
- Weight kg/km (approx.)
- 207.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892304712
- Customs tariff number
- 85444995
Technical Data HELUSOUND® DMX + POWER black 1 x 2 x 0,25 + 3 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUSOUND® DMX + POWER black 1 x 2 x 0,25 + 3 G 1,5 mm²
Cable Structure
-
- Sheath colour: black