HELUSOUND® 500 PUR black 8 x 2,5 mm² Part no. 400114
  • Robust

Item Details

Part no.
400114
Item description
HELUSOUND® 500 PUR black 8 x 2,5 mm²
Outer Ø mm (approx.)
13.5
Cu factor per km
192.0
Weight kg/km (approx.)
321.7
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305139
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: PVC
      • Outer sheath: PUR
      • Sheath colour: black

Properties

      • abrasion-resistant, notch-resistant
      • for outdoor use

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible