Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 black

Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 black Part no. 904845
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
904845
Item description
Corrugated tubes conduit gland HELUquick elbow 90° M40 x 1.5 NW 29 black
Thread type
metric
Size
M40 x 1.5
Colour
black
Thread length mm
15.0
Suitable for nominal size
29.0
Suitable for nominal size
10
Suitable for nominal size
no
Suitable for nominal size
4060892384011
Suitable for nominal size
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, weak acids, weak bases

Notes

      • UR-tested
      • Disassembly without additional opener.
      • Also available straight and angled 45°.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible