HELUKAT PROFINET® RJ45
Buy items
Technical Data HELUKAT PROFINET® RJ45
| Connector RJ45 | |
| Transmission Rate | max. 100Mbit/s |
| Environmental Temperature | -30C° bis 85C° |
| Relative Humidity | 95 % r.H.without condensation |
| Rated Voltage | 60 V max. |
| Rated Current | 2.4 A max |
Details HELUKAT PROFINET® RJ45
Cable Structure
-
- RJ45 Plug
-
- Quick contact SK with IDC clamps
-
- Cable exit straight or angled
-
- Colour coded contact elements
-
- no individual parts, that can be lost
-
- tool-free assembly
Properties
-
- suitable for cable dimensions 24 AWG oder 22 AWG, solid or stranded
Tests
-
- Protection Class IP20
Application
-
- The field assembly RJ45 connector for PROFINET and EtherCAT is quick and easy to install. With a PROFINET cable of up to 100 m length, Ethernet components can be interconnected with each other. In addition, the RJ45 connectors have IP20 protection and are designed for transmission rates of up to 100 Mbit/s.
Items HELUKAT PROFINET® RJ45
|
Item description
Part no.
|
Weight kg/km (approx.) | Pieces per Packaging Unit | Individual quantities available | EAN / GTIN |
|---|