HELUFLON®-FEP-6Y MULTI tinned black 4 G 0,75 mm² Part no. 24559
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
24559
Item description
HELUFLON®-FEP-6Y MULTI tinned black 4 G 0,75 mm²
Outer Ø mm (approx.)
4.3
Cu factor per km
29.0
Weight kg/km (approx.)
58.0
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100, 500, 1000
Metres per Packaging Unit
yes
Cut-to-length service available
4060892156236
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible